3503h FB4.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3503h | 0h | Unsigned8 | - | - | Read only | No |
FB4.SELECT | 3503h | 1h | Signed16 | - | - | Read/Write | No |
FB4.ENCLINES | 3503h | 2h | Unsigned32 | - | - | Read/Write | No |
FB4.POLES | 3503h | 3h | Unsigned16 | - | - | Read/Write | No |
FB4.RESKTR | 3503h | 4h | Unsigned32 | - | - | Read/Write | No |
FB4.RESREFPHASE | 3503h | 5h | Unsigned32 | - | - | Read/Write | No |